Impact-Company-Logo-English Black-01-177x54
Share Price 
Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric corporate Website

Explore our products

Filters 0

Items found: 84

Filters
Clear all
All the offer

Filters Clear all
All the offer

Medium voltage distribution and grid automation
Feeder automation
Grid automation and SCADA software
Medium voltage switchgear
Medium voltage switchgear components
Medium voltage transformers
Outdoor switchgear and equipment
Power monitoring and control
Protection relays by application
Protection relays by range
Software
Substation automation

Items found: 84

  • Feeder Automation

    Feeder Automation

    Medium voltage distribution and grid automation

    Discover now
  • EcoStruxure™ ADMS

    Grid Automation and SCADA Software

    Medium voltage distribution and grid automation

    Discover now
  • SM AirSeT™

    Medium Voltage Switchgear

    Medium voltage distribution and grid automation

    Discover now
  • Vacuum circuit breaker up to 17.5kV for fixed applications in medium voltage switchgear EasyPact EXE

    Medium Voltage Switchgear Components

    Medium voltage distribution and grid automation

    Discover now
  • Trihal

    Medium Voltage Transformers

    Medium voltage distribution and grid automation

    Discover now
  • Outdoor Switchgear and Equipment

    Outdoor Switchgear and Equipment

    Medium voltage distribution and grid automation

    Discover now
  • Power & Energy Monitoring System

    Power & Energy Monitoring System

    Medium voltage distribution and grid automation

    Discover now
  • PowerLogic™ P5 Protection Relays

    Protection Relays by Application

    Medium voltage distribution and grid automation

    Discover now
  • Protection Relays by Range

    Protection Relays by Range

    Medium voltage distribution and grid automation

    Discover now
  • Grid and Substation Planning and Operations

    Energy Management Software Solutions

    Medium voltage distribution and grid automation

    Discover now
  • Substation Automation

    Substation Automation

    Medium voltage distribution and grid automation

    Discover now
  • Feeder Automation

    Remote Control and Monitoring

    Feeder automation

    Discover now
  • Easergy Flair

    Fault Passage Indicators

    Feeder automation

    Discover now
  • Remote Terminal Units

    Remote Terminal Units

    Feeder automation

    Discover now
  • PowerLogic™ VPIS

    Smart Monitoring

    Feeder automation

    Discover now
  • EcoStruxure Microgrid Advisor

    Microgrid Management

    Grid automation and SCADA software

    Discover now
  • EcoStruxure™ ArcFM OHDA

    Telecommunications Network Management

    Grid automation and SCADA software

    Discover now
  • EcoStruxure™ ArcFM Editor XI

    Geographic Information System (GIS)

    Grid automation and SCADA software

    Discover now
  • SM AirSeT™

    Secondary Air Insulated Switchgear

    Medium voltage switchgear

    Discover now
  • RM6

    Secondary Gas Insulated Switchgear

    Medium voltage switchgear

    Discover now
  • Primary Air Insulated Switchgear

    Primary Air Insulated Switchgear

    Medium voltage switchgear

    Discover now
  • GMA

    Primary Gas Insulated Switchgear

    Medium voltage switchgear

    Discover now
  • Shielded Solid Insulated Switchgear

    Shielded Solid Insulated Switchgear

    Medium voltage switchgear

    Discover now
  • Vacuum circuit breaker up to 17.5kV for fixed applications in medium voltage switchgear EasyPact EXE

    Indoor Vacuum and SF6 Circuit Breakers

    Medium voltage switchgear components

    Discover now
  • Medium Voltage Contactors

    Medium Voltage Contactors

    Medium voltage switchgear components

    Discover now
  • Switches and Disconnectors

    Switches and Disconnectors

    Medium voltage switchgear components

    Discover now
  • MV Fuses from 3.6 to 36 kV

    Medium Voltage Fuses

    Medium voltage switchgear components

    Discover now
  • Instrument Transformers

    Instrument Transformers

    Medium voltage switchgear components

    Discover now
  • Trihal

    Dry Type Distribution Transformers

    Medium voltage transformers

    Discover now
  • Oil Type Distribution Transformers

    Oil Type Distribution Transformers

    Medium voltage transformers

    Discover now
  • Minera MP

    Medium Power Transformers

    Medium voltage transformers

    Discover now
  • SAITEL DR Remote Terminal Unit & Controller

    Special Transformers

    Medium voltage transformers

    Discover now
  • Outdoor Switchgear and Equipment

    Reclosers, Sectionalizers and Load Break Switches

    Outdoor switchgear and equipment

    Discover now
  • EcoStruxure™ Facility Expert

    Power Monitoring and Control Software

    Power monitoring and control

    Discover now
  • EcoStruxure™ Advanced Metering Operation

    Smart Metering

    Power monitoring and control

    Discover now
  • Communications

    Communications

    Power monitoring and control

    Discover now
  • Multi-circuit Cost & Energy Management Meters

    Multi-circuit Cost & Energy Management Meters

    Power monitoring and control

    Discover now
  • PowerLogic™ ION Setup Configuration Software

    Meter Configuration Software

    Power monitoring and control

    Discover now
  • Low Voltage Current Transformers

    Low Voltage Current Transformers

    Power monitoring and control

    Discover now
  • Protection Relays by Range

    Overcurrent Protection

    Protection relays by application

    Discover now
  • Arc Protection

    Arc Protection

    Protection relays by application

    Discover now
  • PowerLogic™ P5 Protection Relays

    Motor Protection

    Protection relays by application

    Discover now
  • Line Differential and Phase Comparison

    Transformer Protection and Control

    Protection relays by application

    Discover now
  • PowerLogic™ P5 Protection Relays

    Capacitor Bank Protection

    Protection relays by application

    Discover now
  • Line Differential and Phase Comparison

    Generator Protection

    Protection relays by application

    Discover now
  • Line Differential and Phase Comparison

    Line Differential and Phase Comparison

    Protection relays by application

    Discover now
  • Line Differential and Phase Comparison

    Distance Protection

    Protection relays by application

    Discover now
  • Easergy MiCOM P740

    Busbar Differential

    Protection relays by application

    Discover now
  • PowerLogic™ P5 Protection Relays

    Autoreclose and Check Synchronism

    Protection relays by application

    Discover now
  • PowerLogic™ P5 Protection Relays

    Voltage and Frequency Protection

    Protection relays by application

    Discover now
  • PowerLogic™ P5 Protection Relays

    Circuit Breaker Failure

    Protection relays by application

    Discover now
  • Dynamic Line Rating and Interconnection Protection

    Dynamic Line Rating and Interconnection Protection

    Protection relays by application

    Discover now
  • Critical Power

    Critical Power

    Protection relays by application

    Discover now
  • Line Differential and Phase Comparison

    Marine Protection Relays

    Protection relays by application

    Discover now
  • Easergy MiCOM C434

    Rail Protection

    Protection relays by application

    Discover now
  • Auxiliary Protection Relays

    Auxiliary Protection Relays

    Protection relays by application

    Discover now
  • Measurement and Monitoring

    Measurement and Monitoring

    Protection relays by application

    Discover now
  • IEC 61850 Numerical Substation

    IEC 61850 Numerical Substation

    Protection relays by application

    Discover now
  • Easergy MiCOM P13x

    Easergy MiCOM Px30 Series

    Protection relays by range

    Discover now
  • Easergy MiCOM P24x

    Easergy MiCOM Px40 Series

    Protection relays by range

    Discover now
  • Easergy Sepam series 60

    Easergy Sepam Series 60

    Protection relays by range

    Discover now
  • Easergy Sepam Series 80

    Easergy Sepam Series 80

    Protection relays by range

    Discover now
  • VAMP Arc Protection

    Vamp Protection

    Protection relays by range

    Discover now
  • Micom Px20 Series

    Micom Px20 Series

    Protection relays by range

    Discover now
  • Micom Px10 Series

    Micom Px10 Series

    Protection relays by range

    Discover now
  • Sepam series 20

    Sepam Series 40

    Protection relays by range

    Discover now
  • Sepam series 20

    Sepam Series 20

    Protection relays by range

    Discover now
  • Easergy MiCOM P991

    Micom Accessories

    Protection relays by range

    Discover now
  • Vamp Protection Accessories

    Vamp Accessories

    Protection relays by range

    Discover now
  • IED User Software

    IED User Software

    Protection relays by range

    Discover now
  • Grid and Substation Planning and Operations

    Facility Management Software

    Software

    Discover now
  • Grid and Substation Planning and Operations

    Grid and Substation Planning and Operations

    Software

    Discover now
  • Grid and Substation Planning and Operations

    Grid and Substation Design and Engineering

    Software

    Discover now
  • Grid and Substation Planning and Operations

    LV and MV Equipment Commissioning

    Software

    Discover now
  • Grid and Substation Planning and Operations

    Substation Operations Management

    Software

    Discover now
  • Grid and Substation Planning and Operations

    Grid Management

    Software

    Discover now
  • EcoStruxure™ Power Automation System User Interface (EcoSUI)

    Power Management System

    Substation automation

    Discover now
  • MiCOM C264

    Controllers and RTUs

    Substation automation

    Discover now
  • MiCOM H-Series Ethernet Switches

    Communication Elements

    Substation automation

    Discover now
  • EcoStruxure™ Power Automation System User Interface (EcoSUI)

    Substation Graphical User Interfaces

    Substation automation

    Discover now
  • EcoStruxure™ Cybersecurity Admin Expert

    Cyber Security Elements

    Substation automation

    Discover now
  • EcoStruxure™ Power Automation System User Interface (EcoSUI)

    Engineering Tools

    Substation automation

    Discover now
  • EcoStruxure™ Power Automation System Gateway – EPAS-GTW

    SCADA and EMS Gateways

    Substation automation

    Discover now
  • EcoStruxure™ Power Automation System User Interface (EcoSUI)

    Simulation Tools

    Substation automation

    Discover now
No items match your selection Check selected filters Reset filters

Report: Outlook for MV networks

With new digital technologies increasingly proliferating at all levels of electric distribution networks, there’s great potential yet to unlock. Our new report discusses the latest trends and innovations, which provide new opportunities for utility operations.
Download the report

Discover our air and digital MV portfolio

Explore grid automation and electrical distribution services

Optimize your MV network with our tools

Explore how you can enhance your medium voltage

Webinar/e-guide

Register for our webinar or download the e-guide to discover customized Easergy P3 protection relays and EasyPact EXE circuit breakers that can save your time at every level.
Filters 0

Items found: 13

Filters
Clear all
Latest news by year

Filters Clear all
Latest news by year

2022
2021
2020
2019

Items found: 13

  • 2022-09-21T09:14:44.000

    RM AirSeT recognized by Carbon Handprint Award 2022

    RM AirSeT is honored with recognition in the category "High Potential Carbon Handprint Innovation" from Carbon Handprint Award 2022 edition. The award event took place at Climate Week NYC.

    2022

    Learn more opens in new Window
  • 2022-07-19T09:14:44.000

    Energy Mastering Awards 2022: Gold for SM AirSeT

    Schneider Electric receives Energy Efficient Solution of the Year recognition. In the category "Energy Efficient and Saving Products, Technologies, and Services," Schneider Electric won the GOLD award for green and digital AirSeT medium voltage switchgear.

    2022

    Learn more opens in new Window
  • 2022-05-31T09:14:44.000

    Hannover Fair 2022: New AirSeT range

    The new GM AirSeT is the green and digital primary MV GIS for electrical networks and demanding applications in industrial buildings and critical infrastructure.

    2022

    Learn more opens in new Window
  • 2022-05-29T09:14:44.000

    SF₆ countdown: EU proposes new F-gas policy

    The European Union proposes to strengthen climate action by updating the F-gas policy that covers SF₆ greenhouse gas use in switchgear.

    2022

    Learn more opens in new Window
  • 2022-02-24T09:14:44.560

    Enedis launches RM AirSeT for new-generation substations

    The project involves RM AirSeT, SF₆-free RMU, a new generation of MV/LV substation equipment as an alternative to the use of SF₆ (sulfur hexafluoride) gas.

    2022

    Learn more opens in new Window
  • 2021-11-05T11:13:33.000

    Firm commitment to innovate for a net-zero future free of fluorinated gases

    Schneider Electric, along with eight other leading electrical transmission and distribution (T&D) equipment manufacturers, commit to innovate beyond the use of F-gases.

    2021

    Read the statement opens in new Window
  • 2021-10-12T13:02:38.000

    SM AirSeT to power EV infrastructure for 1200 e-buses in Milan

    The green SM AirSeT™ MV switchgear, powered by pure air and digital, is now at the heart of Milan depots’ charging infrastructure for its bus fleet, to be 100% electric by 2030.

    2021

    Learn more
  • 2021-10-12T11:10:22.998

    RM AirSeT GIS MV to aid green transition in power grids

    A game changer in MV switchgear, the green and smart RMU removes the need for F-gases in energy networks and boosts management efficiency with its broad digital suite.

    2021

    Learn more opens in new Window
  • 2021-04-12T13:36:33.669

    Green and digital: pure-air SM AirSeT available NOW

    Award-winning green and digital SF₆-free SM AirSeT switchgear makes commercial debut. New medium-voltage range uses pure air and vacuum interruption technology, completely avoiding greenhouse gases while delivering uncompromised benefits of the former SF₆ technology.

    2021

    Learn more
  • 2021-01-15T16:07:30.000

    enerTIC Awards: SF₆-free project with E.ON

    The objective of SF₆-free project with E.ON was to create a smarter and more sustainable energy distribution network without greenhouse gases. This innovation has been awarded in the Smart Grid category of enerTIC Awards.

    2021

    Learn more
  • 2020-10-15T16:07:30.138

    ICEF

    Schneider Electric received recognition for its new SM AirSeT medium-voltage switchgear using pure air instead of the industry-standard SF₆ greenhouse gas commonly used for grid and industrial electrical installations.

    2020

    Learn more
  • 2020-07-15T14:24:15.775

    Breakthrough SF₆-Free Technology Awarded by Hannover Messe

    Schneider Electric’s new SM AirSeT has won Hannover Messe’s Industrial Energy Efficiency Award. The promising medium voltage innovation is expected to usher in a transition to green switching technologies.

    2020

    Learn more
  • 2019-11-12T11:51:01

    EEC Engie opts for SF₆-free

    EEC Engie picks a green solution to help power its electrical network in the tropical island.

    2019

    Learn more
No items match your selection Check selected filters Reset filters

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.