Modicon Momentum

Flexible distributed I/O and control

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select a product
     
Benefits

Momentum is a flexible, modular family of fundamental components that easily snap together and can be configured for a wide range of distributed I/O and control applications

Applications

  • Industry : material handling, simple machine control.
  • Infrastructures and energy : RTU, building automation.
 

Control and distributed I/O system with 4 fundamental components that easily snap together in various combinations to form versatile control systems or sub-systems

 
 
 
Description
  • IP 20 monoblock I/O bases:
Provide the foundation for the rest of the Momentum control system and serve as the mounting base for communication adapters, processors or option adapters. > 30 I/O module types available : analog, discrete, multi-function ...
  • Processor adapters:
Operate with a single local I/O module, or in systems with up to 128 modules servicing 8192 I/O points. Built-in distributed I/O communication port, Modbus TCP/IP-Ethernet or Modbus RS232 serial communication, and embedded Web pages.
  • Option adapters:
Provide additional networking capabilities to the processors, as well as a time-of-day clock and battery back up.
  • Communication adapters:  
Snap onto any of the I/O modules, including Modbus TCP/IP, Modbus Plus, FIPIO, INTERBUS, Profibus DP, and DeviceNet.
 
 
 
 

Development and programming tool Concept

 

 

Windows based programming software ProWORX

Flexible distributed I/O and control