Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Solution for performing machines with complex functions & scalable I/O

      Default Alternative Text

      Your business issues are unique.

      You need to develop a high-performing machine with synchronized motion control. You are determined to offer a flexible machine with embedded diagnostics and energy efficiency.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        This is a flexible, scalable motion controller-based solution, without any compromise in functionality. The solution uses G Code generated by a third party, providing extensive flexibility of the machine. With the servo drives connected over Sercos, the solution provides a high level of performance.

      • Value Proposition

        • Detailed documentation for ready-to-use applications.
        • Less training required due to pre-developed applications and technical support
        • Don't start from scratch. Use TVDAs (tested, validated and documented architectures) with safety features embedded, to start the application.
        • One supplier for the entire solution, from the Optimize offer to the Performance offer.
      • Differentiation

        • Complete applications with motion controller, and servo drives over Sercos.
          • Fully tested project templates.
        • Large choice of configuration: different numbers of axes can be selected, and TVDAs can be reused and adapted to your needs.
        • Compact size of controller and drives to optimize your panel size.
        • Reduce Energy Consumption: libraries for energy efficiency.
        • Fully supported through application design experts, application centers, and worldwide service and support.
        • Fast field bus: Sercos is an open, real-time bus, offering a powerful Ethernet-based communication platform for highly synchronized motion control solutions.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.