Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
  • Default Alternative Text

    Facility Expert Small Business products and specifications

    For clients who need to stay on top of their business, 24/7

Easy installation and configuration

Simply add the EcoStruxure Facility Expert Small Business products to your client's existing panel board.

An innovative yet simple solution

  • Default Alternative Text

    Collect

    The temperature and energy sensors measure electrical and temperature parameters of the equipment.

  • Default Alternative Text

    Control

    Control modules are wireless units that collect data from the sensors and transmit it to the communication gateway.

  • Default Alternative Text

    Transmit

    The communication gateway transmits data to a secure cloud system. In case of larger areas, repeaters can be used to strengthen the signals.

  • Default Alternative Text

    Monitor

    The intuitive app allows remote monitoring and control of equipment. It does automated recording of temperature and sends proactive alerts in case of any abnormal behavior.

Default Alternative Text

PowerTag – Wireless energy sensors

Functions

Collects voltage and current
Transmits information to the gateway through an encrypted wireless protocol
Transmits alert up to 5 times in case of power failure

Characteristics

Current measurement – class 1 - 40mA to 63A
Voltage measurement – class 0.5
Active energy measurement – class 1

30V / 400V voltage tap (+/- 20%)
Cable section: max 16mm²
Operating temperature: -25 to 60 ° C

Default Alternative Text

PowerTag Link C – Communication gateway

Functions

Automatically aggregates up to 20* PowerTag sensors.
Stores the configuration of the installation.
Saves energy data.
Transmits data to a secure server.

*Up to 20 PowerTag Energy or 18 PowerTag Ambient (+2 slots available for PowerTag Energy and/or PowerTag Control IO), or 10 PowerTag Control IO (+10 slots available for PowerTag Energy and/or PowerTag Ambient)

Characteristics

230V power supply – integrated protection
Small footprint: 54mm
An RJ45 output for connection to the client router (wired, powerline, or wifi)
A Bluetooth pairing button

Default Alternative Text

PowerTag Ambient – Wireless temperature sensors

Functions

Collects temperature measures.
Transmits information to the gateway through an encrypted wireless protocol every 2 minutes.
Stores measures (1 per hour) to enable generation of temperature report.

Characteristics

Measurement range - 30°C to +55°C.
Accuracy +/- 1 °C.
Installation with double-sided tape, clamp or screw.
IP enclosure rating IP 65.
Maximum transmission range 100m [open field].
Operating frequency 2.405 GHz.
Works on battery (2 years of duration).
Wireless technology ZigBee 3.0 Green Power.

Default Alternative Text

PowerTag Control IO

Functions

Transfers 1 dry contact input into a wireless communication signal to the concentrator.
Also transfers a wireless-communication order from the FESB application into a digital output. DO : 230V, 2A relay output.

Characteristics

Power supply 230V AC.
Push button with local output control and decommissioning in case of com loss.
18mm DIN rail format.

Default Alternative Text

PowerTag Zigbee Repeater ZBRA1 (optional)

Functions

Repeat the zigbee signal from the PowerTag Ambient to the PowerTag Link C in order to improve the portability of the connection between the two devices (if necessary).

Characteristics

Wireless and batteryless range.
Polycarbonate.
No temperature sensor limitation.
Omnidirectional.
300 m open field portability.