Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all S2000
Schneider Electric ZZA_ST84/2 Image

ZZA_ST84/2

Schneider Electric ZZA_ST84/2 Image
ZZA_ST84/2

S2000 - WallBox - 2 Gangs Galvanised

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ZENcelo
    product or component type
    Mounting box
    product compatibility
    Wiring device
    device application
    Installation
    Complementary
    number of gangs
    2 gangs
    wiring device mounting
    Flush
    material
    Metal
    width
    100 mm
    depth
    40 mm
    length
    372 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /