Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all S2000
Schneider Electric ZZA_S2727VWE Image

ZZA_S2727VWE

Schneider Electric ZZA_S2727VWE Image
ZZA_S2727VWE

S2000 - Shaver socket - 4 gangs - vertical - White

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Schneider S2000
    product or component type
    Shaver socket
    colour tint
    White
    Complementary
    rated operational power in VA
    4.7 VA
    material
    Plastic
    width
    50 mm
    height
    100 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /