Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all S2000
Schneider Electric ZZA_S2015TRD Image

ZZA_S2015TRD

Schneider Electric ZZA_S2015TRD Image
ZZA_S2015TRD

S2000-16Aswichedsocket-horizontalSplitEarth-Red

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Schneider S2000
    device application
    Power supply
    product or component type
    Socket-outlet with switch
    colour
    Red
    product brand
    Clipsal
    Complementary
    colour code
    WE
    control type
    ON/OFF button
    number of gangs
    1 gang
    pin number
    3
    mounting position
    Horizontal
    local signalling
    Without light indicator
    [Ue] rated operational voltage
    250 V AC
    [In] rated current
    16 A
    width
    100 mm
    height
    50 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /