Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

limit switch head ZC2J - cat's whisker - -40 °C

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Multi-directional head
    product compatibility
    XC2J
    associated body
    ZC2JD26
    ZC2JD16
    ZC2JC26
    ZC2JC16
    movement of operating head
    Multi-directional
    type of operator
    Cat''''s whisker spring return
    type of approach
    Multi-directional approach
    Complementary
    switch actuation
    By any moving part
    positive opening
    Without
    product weight
    0.19 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    -40...70 °C
    ambient air temperature for storage
    -40...70 °C
    environmental characteristic
    Low temperature
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1026  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /