Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

limit switch head ZC2J - cat's whisker - +120 °C

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Multi-directional head
    product compatibility
    XC2J
    associated body
    ZC2JC15
    ZC2JC25
    movement of operating head
    Multi-directional
    type of operator
    Cat''''s whisker spring return
    type of approach
    Multi-directional approach
    Complementary
    switch actuation
    By any moving part
    positive opening
    Without
    product weight
    0.19 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    10...120 °C
    ambient air temperature for storage
    10...120 °C
    environmental characteristic
    High temperature
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Special (Version 1.0)
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.