Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ZC2JE666 Image

Range: OsiSense XC Special format

Very severe applications

ZC2JE666

Schneider Electric ZC2JE666 Image
Range: OsiSense XC Special format

Very severe applications

ZC2JE666

limit switch head ZC2J - steel ball bearing plunger - -40 °C

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Plunger head
    product compatibility
    XC2J
    associated body
    ZC2JC16
    ZC2JC26
    ZC2JD16
    ZC2JD26
    movement of operating head
    Linear
    type of operator
    Roller plunger spring return metal (ball bearing mounted)
    type of approach
    Multi-directional approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    Without
    product weight
    0.205 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    -40...70 °C
    ambient air temperature for storage
    -40...70 °C
    environmental characteristic
    Low temperature
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/28/18
    Size 10.9 MB
    Date 9/13/18
    Size 11 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/22/16
    Size 799.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.