Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ZC2JE096 Image

Range: OsiSense XC Special format

Very severe applications

ZC2JE096

Schneider Electric ZC2JE096 Image
Range: OsiSense XC Special format

Very severe applications

ZC2JE096

limit switch head ZC2J - w/o lever stay put left and right actuation - -40 °C

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Rotary head
    product compatibility
    XC2J
    associated lever
    ZC2JY61
    ZC2JY71
    associated body
    ZC2JC16
    ZC2JC26
    ZC2JD16
    ZC2JD26
    movement of operating head
    Rotary
    type of operator
    Stay put without operating lever stay put
    type of approach
    Lateral approach 2 directions
    Complementary
    switch actuation
    From left and right
    CW and CCW
    positive opening
    Without
    product weight
    0.21 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    -40...70 °C
    ambient air temperature for storage
    -40...70 °C
    environmental characteristic
    Low temperature
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/28/18
    Size 10.9 MB
    Date 9/13/18
    Size 11 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/22/16
    Size 799.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.