Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ZC2JC18 Image

Range: OsiSense XC Special format

Very severe applications

ZC2JC18

Schneider Electric ZC2JC18 Image
Range: OsiSense XC Special format

Very severe applications

ZC2JC18

limit switch body ZC2J - fixed - without display - 1C/O - gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZC2J
    body type
    Fixed
    product compatibility
    XC2J
    associated head
    ZC2JE03
    ZC2JE61
    ZC2JE64
    ZC2JE62
    ZC2JE05
    ZC2JE66
    ZC2JE01
    ZC2JE02
    ZC2JE70
    ZC2JE09
    ZC2JE63
    ZC2JE65
    body material
    Metal
    cable entry
    1 tapped entry for Pg 13.5 cable gland (included)
    number of poles
    1
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Gold plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    positive opening
    Without
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14 contact block
    500 V conforming to IEC 60947-1 contact block
    resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    short-circuit protection
    10 A by gG cartridge fuse
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    width
    40 mm
    height
    81 mm
    depth
    41 mm
    product weight
    0.355 kg
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK08
    ambient air temperature for operation
    -25...70 °C for standard environment
    ambient air temperature for storage
    -40...70 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/28/18
    Size 10.9 MB
    Date 9/13/18
    Size 11 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 239.5 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/22/16
    Size 799.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.