Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ZC1AZ14 Image

Range: OsiSense XC Special format

Very severe material handling applications

ZC1AZ14

Schneider Electric ZC1AZ14 Image
Range: OsiSense XC Special format

Very severe material handling applications

ZC1AZ14

contact block - 2NC - simultaneous

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch contact block
    device short name
    ZC1A
    product compatibility
    XC1AC14.
    electrical connection
    Screw-clamp terminals, 1 x 0.5...2 x 2.5 mm²
    number of poles
    2
    contacts type and composition
    2 NC
    contact operation
    Slow-break, simultaneous
    contacts material
    Silver plated contacts
    positive opening
    Without
    Complementary
    contacts insulation form
    Zb
    minimum actuation speed
    6 m/min
    resistance across terminals
    < 8 mOhm IEC 60255-7 category 3
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V AC CSA C22.2 No 14
    600 V DC CSA C22.2 No 14
    500 V AC IEC 60947-5-1
    500 V AC NF C 20-040
    600 V DC IEC 60947-5-1
    600 V DC NF C 20-040
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    1000000 cycles AC-15, 110 V 900 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 230 V 1900 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 48 V 450 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 110 V 100 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 230 V 95 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 48 V 100 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles AC-15, 110 V 350 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles AC-15, 230 V 430 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles AC-15, 48 V 170 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles DC-13, 110 V 40 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles DC-13, 230 V 33 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles DC-13, 48 V 35 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/28/18
    Size 10.9 MB
    Date 9/13/18
    Size 11 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2/6/18
    Size 498.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.