Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch contact block
    device short name
    ZC1A
    product compatibility
    XC1AC13.
    electrical connection
    Screw-clamp terminals, 1 x 0.5...2 x 2.5 mm²
    number of poles
    2
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break, make before break
    contacts material
    Silver plated contacts
    positive opening
    Without
    Complementary
    contacts insulation form
    Zb
    minimum actuation speed
    6 m/min
    resistance across terminals
    < 8 mOhm IEC 60255-7 category 3
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V AC CSA C22.2 No 14
    600 V DC CSA C22.2 No 14
    500 V AC IEC 60947-5-1
    500 V AC NF C 20-040
    600 V DC IEC 60947-5-1
    600 V DC NF C 20-040
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    1000000 cycles AC-15, 110 V 900 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 230 V 1900 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles AC-15, 48 V 450 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 110 V 100 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 230 V 95 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    1000000 cycles DC-13, 48 V 100 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles AC-15, 110 V 350 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles AC-15, 230 V 430 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles AC-15, 48 V 170 VA, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles DC-13, 110 V 40 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles DC-13, 230 V 33 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    3000000 cycles DC-13, 48 V 35 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Special (Version 1.0)
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XC1A... Limit switch for materials handling application (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/16/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.