Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

self-adhesive legend 19 x 27 mm with marking "AUS EIN"

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XALG
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    XALG control station
    label dimensions
    19 x 27 mm
    marking
    Black AUS-EIN on grey background
    language
    German
    sale per indivisible quantity
    1
    Complementary
    product weight
    0.001 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.