Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

self-adhesive legend 19 x 27 mm with marking "AB"

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALG
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    XALG control station
    For standard head
    label dimensions
    19 x 27 mm
    marking
    Black AB on grey background
    language
    German
    sale per indivisible quantity
    1
    Complementary
    material
    Plastic
    customizable
    No
    product weight
    0.001 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog for Harmony XALG plastic enclosures for severe environments (Version 2.0)
    Catalog for Harmony XALG plastic enclosures for severe environments (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /