Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ZBYD06146 Image

View all Harmony XALG

Harmony XALG - ZBYD06146

Accessories

Schneider Electric ZBYD06146 Image
View all Harmony XALG
Harmony XALG - ZBYD06146
Accessories

self-adhesive legend 19 x 27 mm with marking "O"

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XALG
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    XALG control station
    label dimensions
    19 x 27 mm
    marking
    Black O on grey background
    language
    International
    sale per indivisible quantity
    1
    Complementary
    customizable
    No
    product weight
    0.001 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog for Harmony XALG plastic enclosures for severe environments (Version 2.0)
    Catalog for Harmony XALG plastic enclosures for severe environments (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.