Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5
Schneider Electric ZBY9W3BN30 Image

ZBY9W3BN30

Green premium brand logo
Schneider Electric ZBY9W3BN30 Image
ZBY9W3BN30
Green premium brand logo

ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony
    product or component type
    Illuminated marked legend ring
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    2 colours choice
    operator additional information
    With illuminated ring
    light source
    Protected LED
    bulb base
    Integral LED
    light source colour
    White or red
    [Us] rated supply voltage
    24 V AC/DC at 50/60 Hz
    device presentation
    Intermediate ring
    Complementary
    accessory / separate part destination
    Emergency stop mushroom head push-button
    material
    Plastic
    marking
    Black EMERGENCY STOP on yellow background
    label dimensions
    Ø 60 mm
    language
    English
    height
    60 mm
    width
    9.3 mm
    net weight
    0.031 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN/IEC 60947-1
    signalling type
    Steady
    supply voltage limits
    19.2…30 V DC
    21.6…26.4 V AC
    current consumption
    18 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    compatibility code
    XB4
    XB5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…55 °C
    overvoltage category
    Class I conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IP69K conforming to ISO 20653
    Type 13 conforming to UL 50E
    Type 12 conforming to UL 50E
    Type 4 conforming to UL 50E
    Type 4X conforming to UL 50E
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    UL 508
    EN/IEC 60947-1
    JIS C8201-5-1
    JIS C8201-1
    product certifications
    UL listed
    CSA
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    25 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL
    Description
    ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL
    Description
    ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL
    Description
    ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    ILL. RING 24V 2 WHITE/RED FIXED LED TEXT NO/DSTOPP WITH LOGO YELLOW LABEL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /