Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

legend holder 30 x 40 mm with legend 8 x 27 mm with marking ATRAS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Legend holder
    accessory / separate part category
    Marking accessory
    device composition
    Legend holder
    Marked legend
    accessory / separate part destination
    Ø 22 mm control or signalling unit
    For standard head
    legend holder size
    30 x 40 mm
    marking
    White ATRAS on 1 black side, 1 red side background
    language
    Spanish
    Complementary
    material
    Plastic
    range compatibility
    Harmony XB4
    Harmony XB5
    customizable
    No
    product weight
    0.002 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.