Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4
Schneider Electric ZBY02609 Image

ZBY02609

Schneider Electric ZBY02609 Image
ZBY02609

marked legend 8 x 27 mm for legend holder 30 x 40 mm - DESTRA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    For standard head
    marking
    White DESTRA on 1 black side, 1 red side background
    label dimensions
    8 x 27 mm
    language
    Italian
    Complementary
    material
    Plastic
    product compatibility
    ZBZ34
    ZBZ32
    range compatibility
    Harmony XB4
    Harmony XB5
    product weight
    0.001 kg
    operator position information
    1 position
    customizable
    No
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /