Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5R
Schneider Electric ZBRRD Image

ZBRRD

Green premium brand logo
Schneider Electric ZBRRD Image
ZBRRD
Green premium brand logo

Programmable receiver - 2 relays - 24..240  V AC/DC - 2 pusbuttons - 6 LEDs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony
    product or component type
    Programmable receiver
    device short name
    ZBRRD
    product specific application
    Interface to actuators
    function of module
    Bi-stable
    Monostable
    reset time
    2 ms time delay
    transmission frequency
    2405 MHz
    emission class
    5M00G7W
    antenna type
    Omnidirectional
    Complementary
    nominal output current
    0.3 A at 48 V DC conforming to EN/IEC 60947-5-1
    3 A at 24 V DC conforming to UL 508
    1.5 A at 240 V AC conforming to EN/IEC 60947-5-1
    3 A at 120 V AC conforming to EN/IEC 60947-5-1
    3 A at 240 V AC conforming to UL 508
    3 A at 24 V DC conforming to CSA C22.2 No 14
    3 A at 240 V AC conforming to CSA C22.2 No 14
    output type
    2 relays
    output contacts
    2 C/O
    input output isolation
    Galvanic isolation
    time delay range
    0.5 s (tolerance: - 15...15 %)
    switching capacity in VA
    1250 VA
    maximum switching current
    5 mA AC/DC
    maximum switching voltage
    250 V AC/DC
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz - 10...10 %
    communication port protocol
    Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
    maximum sensing distance
    100 m in free field
    25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure
    40 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
    response time
    < 30 ms after transmitter clicks
    utilisation category
    AC-15 : B300 conforming to EN/IEC 60947-5-1
    DC-12 conforming to EN/IEC 60947-5-1
    maximum power consumption in W
    4 W AC/DC
    breaking capacity
    15 W
    breaking capacity
    750 VA
    control circuit frequency
    50...60 Hz +/- 10 %
    short-circuit protection
    0.4 A fuse type fast blow
    operating position
    Any position without
    electrical connection
    1 conductor cable 0.14…2.5 mm² - AWG 26...AWG 14 - solid - without cable end conforming to IEC 60947-1
    2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - solid - without cable end conforming to IEC 60947-1
    1 conductor cable 0.14…4 mm² - AWG 26...AWG 12 - flexible - with cable end conforming to IEC 60947-1
    2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - flexible - with cable end conforming to IEC 60947-1
    tightening torque
    0.5…1 N.m conforming to EN/IEC 60947-1
    housing material
    Self-extinguishing plastic
    status LED
    1 LED green for power ON
    2 LEDs green for relay ON
    2 LEDs green for function mode
    1 LED green and yellow for reception signal
    mounting support
    35 mm symmetrical DIN rail conforming to EN/IEC 60715
    Mounting plate
    rated short-duration power frequency withstand voltage
    1.5 kV 50 Hz conforming to EN/IEC 60947-5-1
    [Uimp] rated impulse withstand voltage
    4 kV
    surge withstand
    1 kV differential mode conforming to IEC 61000-4-5
    2 kV common mode conforming to IEC 61000-4-5
    max power consumption in W
    1 mW
    number of channels
    1
    modulation technique
    O-QPSK
    bandwidth
    5 MHz
    antenna gain
    0 dBi
    width
    36 mm
    height
    108 mm
    depth
    75 mm
    net weight
    0.13 kg
    Environment
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-1
    radio agreement
    RSS
    SRRC
    ANATEL
    ARIB T66
    FCC
    ICASA
    product certifications
    CCC
    UL
    GOST
    CSA
    C-Tick
    marking
    CE
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1
    vibration resistance
    +/- 7.5 mm (f= 5…14 Hz) conforming to IEC 60068-2-6
    2 gn (f= 8…150 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 16 ms) for 6000 shocks conforming to IEC 60068-2-27
    IP degree of protection
    IP20 (casing) conforming to IEC 60529
    IP20 (terminals)
    pollution degree
    2 conforming to IEC 60664-1
    overvoltage category
    II conforming to IEC 60664-1
    insulation resistance
    > 500 MOhm at 500 V DC conforming to NF C 20-030
    [Ui] rated insulation voltage
    250 V conforming to IEC 60664-1
    electromagnetic compatibility
    Immunity for industrial environments conforming to EN/IEC 61000-6-2
    Conducted and radiated emissions class B conforming to CISPR 22
    Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz) conforming to IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m) conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test - test level: 2 kV (relay wires) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 2 kV (power supply wires) conforming to IEC 61000-4-4
    1.2/50 µs shock waves immunity test - test level: 1 kV (differential mode) conforming to IEC 61000-4-5
    1.2/50 µs shock waves immunity test - test level: 2 kV (common mode) conforming to IEC 61000-4-5
    Conducted RF disturbances - test level: 10 V conforming to IEC 61000-4-6
    Immunity to microbreaks and voltage drops - test level: 10 ms conforming to IEC 61000-4-11
    Radiated emission conforming to ETSI EN 300 440-1
    Conducted emission conforming to EN 300-489-1
    Conducted emission conforming to ETSI EN 300 489-3
    Radiated emission conforming to ETSI EN 300 440-2
    electrical durability
    100000 cycles
    mechanical durability
    1000000 cycles
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Kazakh
    • Japanese
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Finnish
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue "Boutons sans fil et sans pile Harmony® XB5R plastique et XB4R métallique (Version 6.0)
    Harmony XB5R and XB4R Wireless and batteryless Pushbuttons Catalog (Version 6.0)
    Wireless and batteryless limit switches. XCKW and XCMW ranges (Version 4.0)
    Interrupteurs de position sans fil et sans pile. Gammes XCKW et XCMW (Version 4.0)
    Teollisuuden Tähtituotteet (Version 1.1)
    Date 11/11/15
    Size 2.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    XB4R XB5R Wireless & Batteryless pushbuttons (Version 1.0)
    ZBRT1, ZBRR, ZBRA1 Wireless and Batteryless pushbuttons Equipments (Version 1.0)
    XB4R XB5R Wireless & Batteryless pushbuttons (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCMW... Wireless / Batteryless limit switch, Instruction Sheet (Version 00)
    XCKW... Wireless / Batteryless limit switch, Instruction Sheet (EN, FR, DE, ES) (Version 02)
    ZBRR. Receiver 2 relay or 4 PNP outputs, Instruction Sheet (Version 08)
    Wireless / Batteryless limit switch (Version 02)
    End of Life Information
    Date
    Size
    Add to My Documents
    ZBRR. Programmable receivers, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Harmony XB5R (Version 1.1)
    Date 12/17/10
    Size 949 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Programmable Receiver



  • Mounting and Clearance

    Receiver Clearance


    (1)
    Drive
    (2)
    Power Supply or PLC


    Receiver Mounting



  • Connections and Schema

    Programmable Receiver


    (1)
    500 mA
    (2)
    Output contacts
    (3)
    Imax = 3 A


Compare products: /