Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4
Schneider Electric ZBE101TQ Image

ZBE101TQ

Schneider Electric ZBE101TQ Image
ZBE101TQ

contact block ZBE101 sold by 100

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Contact block
    device short name
    ZBE
    sale per indivisible quantity
    100
    IP degree of protection
    IP20 IEC 60529
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    contact block type
    Single
    contacts usage
    Standard contacts
    connections - terminals
    Screw clamp terminals <= 2 x 1.5 mm² with cable end EN 60947-1
    Screw clamp terminals >= 1 x 0.22 mm² without cable end EN 60947-1
    Complementary
    positive opening
    Without
    operating travel
    2.6 mm NO changing electrical state
    4.3 mm total travel
    operating force
    2.3 N NO changing electrical state
    mechanical durability
    10000000 cycles
    tightening torque
    0.8...1.2 N.m EN 60947-1
    shape of screw head
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse gG EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V 3 EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN 60947-1
    [Ie] rated operational current
    1.2 A 600 V AC-15 A600 EN/IEC 60947-5-1
    0.27 A 250 V DC-13 Q600 EN/IEC 60947-5-1
    0.1 A 600 V DC-13 Q600 EN/IEC 60947-5-1
    3 A 240 V AC-15 A600 EN/IEC 60947-5-1
    0.55 A 125 V DC-13 Q600 EN/IEC 60947-5-1
    6 A 120 V AC-15 A600 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles AC-15 2 A 230 V <= 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15 3 A 120 V <= 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15 4 A 24 V <= 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13 0.2 A 110 V <= 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles DC-13 0.5 A 24 V <= 3600 cyc/h 0.5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-7) 1 mA in clean environment EN/IEC 60947-5-4
    Λ < 10exp(-8) 5 mA in clean environment EN/IEC 60947-5-4
    mounting of block
    Front mounting
    condition of use
    Mounting on push-button collar
    electrical composition code
    C1 9
    C2 7
    C3 6
    C4 4
    C5 5
    C6 3
    C7 4
    C8 2
    C9 3
    C12 6
    M1 6
    M2 4
    M3 4
    M5 2
    M6 2
    M7 6
    M8 4
    M9 2
    SF1 3
    SF2 2
    MF1 2
    MF2 2
    C10 2
    M4 2
    C13 1
    compatibility code
    ZBE
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    JIS C 4520
    UL 508
    EN/IEC 60947-5-1
    product certifications
    LROS (Lloyds register of shipping)
    CCC
    GOST
    DNV
    RINA
    GL
    CSA
    BV
    UL
    vibration resistance
    5 gn 2...500 Hz IEC 60068-2-6
    shock resistance
    30 gn 18 ms half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms half sine wave acceleration IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Complete Illuminated Metalic Pushbutton, Product End of Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Complete Illuminated Metalic Pushbutton, Product Environmental Profile (Version 1.0)
    ZBE... Harmony contact block, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /