Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB6
Schneider Electric ZB6Y7130 Image

ZB6Y7130

Schneider Electric ZB6Y7130 Image
ZB6Y7130

marked legend Ø45 for emergency stop pushbutton - ARRET D'URGENCE

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6
    accessory / separate part designation
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Emergency stop mushroom head push-button
    marking
    Black ARRET D'URGENCE on yellow background
    label dimensions
    Ø 45 mm
    language
    French
    Complementary
    product weight
    0.001 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB6 and XB6E , ф 16 - catalog (Version 2.1)
    Certificate
    Date
    Size
    Add to My Documents
    XB6 Control and signaling units (Version 1.0)
    XB6 Control and signaling units (Version 1.0)
    Date 11/28/07
    Size 104.3 KB
    XB4B XB5A XB6E Control and signaling units (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /