Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ZB6AC6 Image

View all Harmony XB6

Harmony XB6 - ZB6AC6

Heads for Modular Buttons

Schneider Electric ZB6AC6 Image
View all Harmony XB6
Harmony XB6 - ZB6AC6
Heads for Modular Buttons

blue Ø40 mushroom pushbutton head Ø16 spring return

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB6
    product or component type
    Head for non-illuminated push-button
    device short name
    ZB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    Spring return
    operator profile
    Blue mushroom Ø 24 mm unmarked
    Complementary
    CAD overall width
    24 mm
    CAD overall height
    24 mm
    CAD overall depth
    42 mm
    product weight
    0.02 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    CCC
    CSA
    GOST
    UL
    vibration resistance
    +/- 3 mm (f = 2...500 Hz) conforming to IEC 60068-2-6
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 6.3 MB
    CAD
    Date
    Size
    Add to My Documents
    Head\Mushroom head pushbutton\Round - ZB6AC..
    Head\Mushroom head pushbutton\Round - ZB6AC..
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/29/18
    Size 104.3 KB
    Date 10/26/18
    Size 3.7 MB
    Date 10/26/18
    Size 300 B
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 213.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Head for Mushroom Head Pushbutton, Spring Return
    Dimensions



  • Mounting and Clearance

    Panel Cut-out
    For Square or Circular Head



    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Front Panel Cut-out (Viewed from Installer’s Side)


    Printed Circuit Board Drillings (Viewed from Electrical Block Side)


    A
    24 mm/0.94 in. minimum for rectangular heads, 18 mm/0.71 in. minimum for square or circular heads
    B
    18 mm/0.71 in. minimum
    (1)
    6 x Ø 1.1 mm / 6 x Ø 0.04 in. holes.
    (2)
    1 x Ø 2.60-0.2 mm / 1 x Ø 0.100--0.008 in. hole for locating pin, only when using socket adaptor ZB6Y010.
    (3)
    1 x Ø 3.20-0.2 mm / 1 x Ø 0.130-0.008 in. hole for fixing of printed circuit board onto the front panel using body bracket ZB6Y011. This hole must be drilled on the left-hand side, when heads are positioned at the normal angle. Fit a body bracket ZB6Y011 every 72 mm/2.83 in. maximum for cut-outs on 24 mm/0.94 in. centres (rectangular heads) and 54 mm/2.13 in. maximum for cut-outs on 18 mm/0.71 in. centres (square or circular heads).

    General tolerances of the panel and printed circuit board: T1, T2: T1 + T2 = 0.3 mm/0.01 in. maximum.

    Installation precautions:

    Thickness of printed circuit board: 1.6 mm/0.06 in. minimum.

    Mounting with Body Bracket

    With socket adaptor ZB6Y010


    (1)
    Head
    (2)
    Nut
    (3)
    Body
    (4)
    Body bracket
    (5)
    Contact block
    (6)
    Socket adaptor
    (7)
    Panel
    (8)
    Printed circuit

    Direct mounting without socket adaptor ZB6Y010


    (1)
    Head
    (2)
    Nut
    (3)
    Body
    (4)
    Body bracket
    (5)
    Contact block
    (6)
    Panel
    (7)
    Printed circuit