Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5
Schneider Electric ZB5AW35S74TQ Image

ZB5AW35S74TQ

Schneider Electric ZB5AW35S74TQ Image
ZB5AW35S74TQ

orange flush illuminated pushbutton head sold by 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for illuminated push-button
    device short name
    ZB5
    product compatibility
    BA 9s
    bezel material
    Dark grey plastic
    mounting diameter
    22 mm
    sale per indivisible quantity
    100
    head type
    Standard
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Orange flush, unmarked
    operator additional information
    With grooved lens
    environmental characteristic
    High ambient lighting environment
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    32 mm
    net weight
    0.018 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    mechanical durability
    10000000 cycles
    main group
    Illum push-button
    group of product
    Flush push BA9s
    station name
    XALD 1...5 cut-outs
    XALK 2...5 cut-outs
    cap/operator or lens colour
    Orange
    marking
    Unmarked
    electrical composition code
    M7 for <6 contacts using single blocks in front mounting with BA 9s
    M8 for <6 contacts using single and double blocks in front mounting with BA 9s
    M9 for <2 contacts using single blocks in front mounting with BA 9s and transformer
    MF2 for <2 contacts using single blocks in front mounting with BA 9s
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 conforming to EN 50102
    standards
    UL 508
    CSA C22.2 No 14
    GB 14048.5
    JIS C8201-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    RINA
    UL listed
    CSA
    BV
    LROS (Lloyds register of shipping)
    DNV
    GL
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
  • Documents

    Language
    • English
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XB4B XB5A Control and signaling units and ZBE ZBP ZBV ZBZ ZENL ZALV Electrical blocks (Version 1.0)
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /