Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5
Schneider Electric ZB5AV043TQ Image

ZB5AV043TQ

Green premium brand logo
Schneider Electric ZB5AV043TQ Image
ZB5AV043TQ
Green premium brand logo

pilot light head zb5av043 sold by 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for pilot light
    product compatibility
    Integral LED
    device short name
    ZB5
    bezel material
    Dark grey plastic
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    100
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Red
    operator additional information
    With plain lens
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    31 mm
    electrical composition code
    P1 in front mounting with integral LED
    P2 in front mounting with integral LED and transformer
    PF1 in front mounting with integral LED
    PR1 in rear mounting with integral LED
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IP69K conforming to ISO 20653
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK05 conforming to IEC 50102
    standards
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-1
    JIS C8201-1
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XB4B XB5A Control and signaling units and ZBE ZBP ZBV ZBZ ZENL ZALV Electrical blocks (Version 1.0)
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Harmony XB5, XB6 and 9001SK/KX Complete Pilot Light, Product Environmental Profile (Version 1.0)
    ZB5AV Plastic luminous pilot light head, Product Product Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in.: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB5AZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB5AZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB5AD•, ZB5AJ•, ZB5AG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Head ZB5AD•
    (2)
    Panel
    (2)
    Nut
    (4)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ01•

    • 1 2 elongated holes for ZBZ006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ01•.


  • Technical Description

    Electrical Composition Corresponding to Codes P1, P3, PF1, PR1 and PF2

    Light block



    Electrical Composition Corresponding to Codes M6 and P2



    Legend

    Single contact


    Double contact


    Light block


    Possible location



Compare products: /