Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

transmitter - Ø22 mm- Metal head with fixing collar without cap ATEX

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB5R
    product or component type
    Wireless and batteryless transmitter
    device short name
    XB5R
    bezel material
    Metal
    fixing collar material
    Metal
    mounting diameter
    22 mm
    transmission frequency
    2405 MHz
    emission class
    5M00G7W
    antenna type
    Omnidirectional
    Complementary
    shape of signaling unit head
    Round
    type of operator
    Spring return push-button with transmitter
    operator profile
    Flush
    embedding depth
    42 mm
    CAD overall height
    41.5 mm
    CAD overall width
    30 mm
    CAD overall depth
    43 mm
    product weight
    0.043 kg
    operating travel
    4.3 mm (total travel)
    operating force
    25 N C/O changing electrical state
    mechanical robustness
    Free fall resistance (test level: 1000 mm) conforming to EN/IEC 60068-2-32
    radio agreement
    RSS
    SRRC
    ICASA
    ANATEL
    ARIB T66
    FCC
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    marking
    Ex ib I Mb
    Ex ib IIC T6 Gb
    Ex ib IIIC T85°C Db IP65
    communication port protocol
    Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
    maximum sensing distance
    100 m in free field
    acquisition time
    2 ms
    response time
    < 2 ms
    emission power
    3 mW
    fixing mode
    Fixing nut beneath head recommended torque: 2...2.4 N.m
    max power consumption in W
    1 mW
    number of channels
    1
    modulation technique
    O-QPSK
    bandwidth
    5 MHz
    antenna gain
    0 dBi
    Environment
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP65
    mechanical durability
    1000000 cycles
    shock resistance
    25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    vibration resistance
    +/- 10 mm (f = 2...11 Hz) conforming to IEC 60068-2-6
    5 gn (f = 11...500 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Immunity for industrial environments
    Radiated emission
    Susceptibility to electromagnetic fields (3 V/m 80...2700 MHz, distance = 20 m)
    Electrostatic discharge immunity test (8 kV in free air (in insulating parts))
    Electrostatic discharge immunity test (6 kV on contact (on metal parts))
    Susceptibility to electromagnetic fields (10 V/m 80...2000 MHz)
    product certifications
    CCC
    CSA
    C-Tick
    GOST
    UL
    BT 2006/95/EC
    IEC-Ex
    INERIS 12ATEX0056
    directives
    2004/108/EC - electromagnetic compatibility
    1999/5/EC - R&TTE directive
    94/9/EC - ATEX directive
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XB4R XB5R Wireless & Batteryless pushbuttons (Version 1.0)
    XB4R XB5R Wireless & Batteryless pushbuttons (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    ZB.RTA0EX, ZBRM01.EX, ZBRP1EX, XAW.R...EX XB5R products for ATEX, Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB4R XB5R Wireless and Batteryless pushbuttons and XALD (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Harmony XB5R (Version 1.1)
    Date 3/8/19
    Size 949 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Wireless and Batteryless Pushbutton - Transmitter
    With Metal Pushbutton without Cap


    e:
    panel thickness 1 to 6 mm / 0.039 to 0.24 in.


  • Mounting and Clearance

    Transmitter Mounting



    Transmitter Clearances
    Transmitter Clearance in Free Field Unobstructed


    (1)
    Transmitter

    Transmitter Clearance in a Metal Enclosure


    (2)
    Enclosure

    The range is reduced if the transmitter is placed in a metal enclosure (reduction factor : approx 10%)

    Glass window

    10...20 %

    Plaster wall

    30...45 %

    Brick wall

    60 %

    Concrete wall

    70...80 %

    Metal structure

    50...100 %