Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAR
    product or component type
    Base station
    device short name
    ZARB
    product specific application
    Hoisting applications
    Material handling
    Complementary
    cable entry
    Cable gland
    material
    ABS + PC
    [Us] rated supply voltage
    12...24 V DC
    12...230 V AC
    provided equipment
    External antenna
    nominal output current
    0.5 A at 48 V AC conforming to IEC 60947-5-1
    number of relays
    28
    relay type
    Motion relay outputs (20 NO)
    Auxiliary relay outputs (8 NO)
    safety outputs
    2 NC relay outputs
    maximum switching current
    90 mA AC
    maximum switching voltage
    240 V AC (+/- 20 %)
    communication network type
    Wireless
    transmission frequency
    433 MHz
    maximum sensing distance
    100 m in free field
    fixing mode
    4 holes
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    service life
    10 yr
    width
    256 mm
    height
    175 mm
    depth
    85 mm
    product weight
    2.2 kg
    Environment
    IP degree of protection
    IP66
    relative humidity
    0...97 %
    ambient air temperature for operation
    -20...55 °C
    ambient air temperature for storage
    -40...70 °C
    product certifications
    CE
    environmental characteristic
    RoHS compliant
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Harmony eXLhoist Joystick Station - Wireless Remote Control System, User Guide (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    CE-Declaration of conformity-Manufacturer Declaration of Conformity eXLhoist Compact 433 MHz (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /