Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony eXLhoist
Schneider Electric ZARB18HM Image

ZARB18HM

Schneider Electric ZARB18HM Image
ZARB18HM

18 relay outputs – Industrial plug connection used in MBC (Tandem) application

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAR
    product or component type
    Base station
    device short name
    ZARB
    product specific application
    Hoisting applications
    Material handling
    Complementary
    connector type
    Industrial socket
    cable entry
    Cable gland
    material
    PC (polycarbonate)
    [Us] rated supply voltage
    24...48 V AC/DC
    provided equipment
    Internal antenna
    nominal output current
    0.54 A at 48 V AC conforming to IEC 60947-5-1
    number of relays
    18
    relay type
    Motion relay outputs (9 NO)
    Auxiliary relay outputs (7 NO)
    Auxiliary relay outputs (2 NC + 2 NO)
    safety outputs
    2 NC relay outputs
    switching capacity in VA
    5 VA DC
    26 VA AC
    maximum switching current
    6.8 mA
    maximum switching voltage
    48 V AC/DC (+/- 20 %)
    communication network type
    Wireless : Bluetooth low energy
    transmission frequency
    2.4 GHz
    maximum sensing distance
    100 m in free field
    response time
    100 ms
    number of channels
    40
    fixing mode
    4 holes
    electrical durability
    100000 cycles
    mechanical durability
    1000000 cycles
    number of alarms
    6 programmable alarms
    number of inputs
    12
    service life
    10 yr
    width
    280 mm
    height
    305 mm
    depth
    100 mm
    product weight
    1.45 kg
    Environment
    vibration resistance
    0.075 mm (f= 10...55 Hz)
    shock resistance
    15 gn at 11 ms
    IP degree of protection
    IP65
    NEMA degree of protection
    NEMA 4
    pollution degree
    3
    electromagnetic compatibility
    Resistance to radiated electromagnetic fields : 10 V/m class B conforming to IEC 61000-4-3
    Resistance to electrostatic discharge : 4 kV class B (on contact) conforming to IEC 61000-4-2
    Resistance to electrostatic discharge : 8 kV class B (in air) conforming to IEC 61000-4-2
    standards
    IEC 61000-6-2
    radio agreement
    ANATEL
    SRRC
    FCC
    RSS
    ICASA
    ARIB
    relative humidity
    0...97 %
    ambient air temperature for operation
    > -25...70 °C
    ambient air temperature for storage
    > -40...70 °C
    product certifications
    CE
    CSA
    C-Tick
    UL
    EAC
    KC
    environmental characteristic
    RoHS compliant
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony eXLhoist wireless remote control system - Catalog (Version 4.1)
    Harmony eXLhoist wireless remote control system - Catalog (Version 4.1)
    User guide
    Date
    Size
    Add to My Documents
    ZART.M / ZARB18.M Wireless Remote Control Station, Quick Start Guide (Version 00)
    Certificate
    Date
    Size
    Add to My Documents
    IECEE CB - SCHEME-Certificate-CB Scheme eXLhoist (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    ZART.DM / ZARB18.M / ZART8LM Wireless Remote Control Station, Instruction Sheet (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /