Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XZ
Schneider Electric XZCPY1764L10 Image

XZCPY1764L10

Schneider Electric XZCPY1764L10 Image
XZCPY1764L10

pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PVC 10m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    7/8", 5 pins straight female connector
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    10 m
    cable outer diameter
    8.1 mm
    cable composition
    5 x 1.5 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    600 V DC
    600 V AC
    [In] rated current
    10 A
    contact resistance
    5000 µOhm
    insulating resistance
    1 GΩ
    product weight
    1.9 kg
    Environment
    IP degree of protection
    IP67
    product certifications
    cULus
    ambient air temperature for operation
    -25...80 °C (static)
    ambient air temperature for storage
    -25...80 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1201  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XZCPY1764L10: pre-wired connectors XZ - straight female - 7/8" - 5 pins - cable PVC 10m (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connectors


    RD :
    Red
    WH :
    White
    BK :
    Black
    GN :
    Green
    OR :
    Orange


Compare products: /