Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XG
Schneider Electric XZCPV12V2L2 Image

XZCPV12V2L2

Schneider Electric XZCPV12V2L2 Image
XZCPV12V2L2

pre-wired connectors XZ - elbowed female - M12 - 3 wires - cable 2m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Elbowed female connector M12, 3 pins
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    2 m
    cable outer diameter
    5.2 mm
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    60 V AC
    75 V DC
    [In] rated current
    3 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.074 kg
    Environment
    IP degree of protection
    IP67
    IP65
    product certifications
    CULus
    ambient air temperature for operation
    -25…80 °C static
    ambient air temperature for storage
    -25…80 °C
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Radio frequency identification OsiSense XG - Compact smart antennas, Ø 22 mm mounting (Version 3.0)
    Description
    Presentation, characteristics, references, dimensions, connections and installation precautions.
    Size pdf
    Size 1.6 MB
    Date 12/1/17
    Description
    Presentation, characteristics, references, dimensions, connections and installation precautions.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /