Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XZ
Schneider Electric XZCPV1041L10 Image

XZCPV1041L10

Schneider Electric XZCPV1041L10 Image
XZCPV1041L10

pre-wired connectors XZ - elbowed female - M8 - 4 pins - cable PVC 10m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    M8, 4 pins elbowed female connector
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    10 m
    cable outer diameter
    4.6 mm
    cable composition
    4 x 0.25 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    60 V AC
    75 V DC
    [In] rated current
    3 A
    contact resistance
    5000 µOhm
    insulating resistance
    1 GΩ
    product weight
    0.4 kg
    Environment
    IP degree of protection
    IP65
    IP67
    product certifications
    cULus
    ambient air temperature for operation
    -25...80 °C (static)
    ambient air temperature for storage
    -25...80 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1201  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XZCPV1041L10: pre-wired connectors XZ - elbowed female - M8 - 4 pins - cable PVC 10m (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connector


    BN :
    Brown
    BK :
    Black
    BU :
    Blue
    WH :
    White


Compare products: /