Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XZCP1771L5 Image
Discontinued

XZCP1771L5

Schneider Electric XZCP1771L5 Image
Discontinued
XZCP1771L5

pre-wired connectors XZ - straight female - 7/8"16 UN - 5 pins - cable PUR 5m

Show more characteristics
XZCP1771L5  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Straight female connector 7/8"16 UN, 5 pins (included earth pin)
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    5 m
    cable outer diameter
    6.7 mm
    cable composition
    5 x 0.5 mm²
    wire insulation material
    PUR
    [Ue] rated operational voltage
    250 V AC
    [In] rated current
    6 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.475 kg
    Environment
    IP degree of protection
    IP67
    ambient air temperature for operation
    -35…90 °C static
    -5…90 °C flexing
    ambient air temperature for storage
    -35…100 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connector


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    Y/G :
    Yellow / Green
    BK/WH :
    Black / White


Compare products: /