Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XZCP1264L5 Image

XZCP1264L5

Green premium brand logo
Schneider Electric XZCP1264L5 Image
XZCP1264L5
Green premium brand logo

pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 5m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Elbowed female connector M12, 5 pins (included earth pin)
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    5 m
    cable outer diameter
    5.9 mm
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PUR
    [Ue] rated operational voltage
    60 V AC
    75 V DC
    [In] rated current
    4 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.27 kg
    Environment
    IP degree of protection
    IP69K
    IP65
    IP67
    product certifications
    CULus
    ambient air temperature for operation
    -40…80 °C static
    -5…80 °C flexing
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Standard (Version 1.0)
    Safety light curtains Preventa XUSL (Version 3.0)
    Interrupteurs de position OsiSense XC Standard (Version 1.0)
    Barrières immatérielles de sécurité Preventa XUSL (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XZCP1264L5: pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 5m (Version 2.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XZCP... and XZCR... Cordsets, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XZCP... and XZCR... Cordsets, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connectors


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    Y/G :
    Yellow / Green
    BK/WH :
    Black / White


Compare products: /