Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XZCC18FDP40B Image

Range: OsiSense XS & XT

Accessories

XZCC18FDP40B

Schneider Electric XZCC18FDP40B Image
Range: OsiSense XS & XT

Accessories

XZCC18FDP40B

female, M18, 4-pin, straight connector - cable gland Pg 9

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Cabling accessories
    accessory / separate part type
    Connector
    electrical connection
    Straight female connector M18, 4 pins
    collar material
    Plastic
    status LED
    Without
    cable connection
    Screw terminal / wire size <= 1.5 mm² / clamping capacity 5...8 mm
    Complementary
    cable gland type
    Pg 9
    cable connector fixing
    Screw-on
    [Ue] rated operational voltage
    250 V AC
    [In] rated current
    16 A
    enclosure material
    Plastic
    insulating resistance
    > 1000 GΩ
    contact resistance
    <= 10000 µOhm
    product weight
    0.035 kg
    Environment
    IP degree of protection
    IP65
    ambient air temperature for operation
    -40...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Pg 9 cable gland


  • Connections and Schema

    Connections and Schemes