Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XZ
Schneider Electric XZCB4L0500 Image
Discontinued

XZCB4L0500

Schneider Electric XZCB4L0500 Image
Discontinued
XZCB4L0500

PvR cable - 4 x 0.5 mm2 - length 500 m

Show more characteristics
XZCB4L0500  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part type
    Cable
    Complementary
    accessory / separate part designation
    Bare cable
    accessory / separate part category
    Cabling accessories
    cable length
    500 m
    material
    PvR (PVC/NBR) sheath
    colour
    Matt black
    cable cross section
    0.5 mm²
    total number of wires
    4
    wire insulation material
    PVC
    flame retardance
    Class C2 conforming to NF C 32-070
    [Ue] rated operational voltage
    300 V
    [Ui] rated insulation voltage
    2000 V conforming to NF C 32-201-1
    bending radius
    Minimum 3 x external diameter
    tensile strength
    10…35 N/mm²
    hardness
    70 shores A (tolerance: +/-5)
    net weight
    25.7 kg
    Environment
    ambient air temperature for operation
    -35…90 °C
    ambient air temperature for storage
    -40…100 °C
    environmental characteristic
    Synthetic oils at 90 °C
    Soluble resistant at 90 °C
    Without silicone
    Without unmoulding agent
    Mineral resistant at 90 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /