Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XZCB4L0025 Image

Range: OsiSense XZ

Connector adaptors

XZCB4L0025

Schneider Electric XZCB4L0025 Image
Range: OsiSense XZ

Connector adaptors

XZCB4L0025

PvR cable - 4 x 0.5 mm2 - length 25 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part type
    Cable
    Complementary
    accessory / separate part designation
    Bare cable
    accessory / separate part category
    Cabling accessories
    cable length
    25 m
    material
    PvR (PVC/NBR) sheath
    colour
    Matt black
    cable cross section
    0.5 mm²
    total number of wires
    4
    wire insulation material
    PVC
    flame retardance
    Class C2 conforming to NF C 32-070
    [Ue] rated operational voltage
    300 V
    [Ui] rated insulation voltage
    2000 V conforming to NF C 32-201-1
    bending radius
    Minimum 3 x external diameter
    tensile strength
    10...35 N/mm²
    hardness
    70 shores A (tolerance: +/-5)
    product weight
    1.115 kg
    Environment
    ambient air temperature for operation
    -35...90 °C
    ambient air temperature for storage
    -40...100 °C
    environmental characteristic
    Mineral resistant at 90 °C
    Soluble resistant at 90 °C
    Synthetic oils at 90 °C
    Without silicone
    Without unmoulding agent
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.