Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XZBWE112A24 Image

Range: OsiSense XZ

Connectivity

XZBWE112A24

Schneider Electric XZBWE112A24 Image
Range: OsiSense XZ

Connectivity

XZBWE112A24

wireless transmitter for sensors and switches

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Radio transmitter
    number of inputs
    1 sensor per transmitter
    Complementary
    [Us] rated supply voltage
    24 V DC 15 mA (-15...20 %)
    contacts type and composition
    NO
    discrete input type
    NPN or PNP for sensor
    supply voltage limits
    20.4...29 V DC
    power consumption in W
    0.29 W at 24 V DC
    supply current for sensors
    <= 100 mA at 24 V without overload protection (-15...20 %)
    voltage state 1 guaranteed
    Input : 20.4...< 24 V
    current state 1 guaranteed
    Input : 1.6 mA
    voltage state 0 guaranteed
    Input : > 0...7.2 V
    current state 0 guaranteed
    Input : <= 1.5 mA
    response time
    < 30 ms
    protection type
    External fuse, fast blow, 400 mA
    communication port protocol
    Zigbee conforming to IEEE 802.15.4
    zigbee profile
    Green power
    input frequency
    <= 0.5 Hz
    maximum sensing distance
    100 m in free field
    25 m in industrial environment
    local signalling
    LED blinking for no data transmission
    Sensor output : 1 LED green or orange for on/off
    electrical connection
    Sensor : 1 female connector M12, 5
    Power supply : 1 male connector M12, 4
    marking
    CE
    height
    65 mm
    depth
    23 mm
    width
    68 mm
    product weight
    0.051 kg
    Environment
    product certifications
    CE
    electromagnetic compatibility
    Conducted and radiated emissions : class B conforming to CISPR 22
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    relative humidity
    90 % without condensation
    IP degree of protection
    IP55
    vibration resistance
    +/- 7.5 mm (5...14 Hz) conforming to IEC 60068-2-6
    2 gn (8...150 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn with 6000 shocks during 16 ms conforming to IEC 60068-2-27
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/10/16
    Size 1.6 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Transmitter Dimensions



  • Connections and Schema

    Transmitter Wiring Diagram


    (1)
    400 mA fast-blow fuse


    Transmitter Wiring Diagram


    (1) Socket Sensor Input

    Pin 1 : 24 Vdc (output to sensor)

    Pin 2 : Not used

    Pin 3 : 0 Vdc

    Pin 4 : No NPN or PNP or contact input from the sensor

    Pin 5 : Not used

    (2) Socket Power Supply (male)

    Pin 1 : 24 Vdc

    Pin 2 : Not used

    Pin 3 : 0 Vdc

    Pin 4 : Not used


  • Mounting and Clearance

    Unobstructed Mounting


    (1)
    Typical values that may be modified by the application environment.


    Mounting in a Metal Cabinet


    (1)
    Typical values that may be modified by the application environment.