Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XZBA41D1S13 Image

Range: OsiSense XZ

Connectivity

XZBA41D1S13

Schneider Electric XZBA41D1S13 Image
Range: OsiSense XZ

Connectivity

XZBA41D1S13

ZPA control Box- M12 & M8 remote connection- sensor and actuator connection IP67

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    product or component type
    Control box
    product compatibility
    Electronic sensors
    product specific application
    Conveying applications
    enclosure material
    Plastic
    Complementary
    [Ue] rated operational voltage
    24 V DC
    input/output number
    5
    discrete input voltage
    24 V DC
    discrete input type
    PNP (I3 terminals)
    NPN (I4 terminals)
    discrete output current
    45 mA (I3 terminals)
    200 mA (I4 terminals)
    sensor power supply
    18...30 V at 280 mA, protection type: overload, short-circuit and reverse polarity protection
    electrical connection
    1 female connector, connector type: M12 - encoding type: A coding, 4 ways , circuit application: output control relay (I4 terminals)
    1 female connector, connector type: M12 - encoding type: A coding, 4 ways , circuit application: transmittor supply (I2 terminals)
    1 female connector, connector type: M12 - encoding type: A coding, 4 ways - location: upstream link (I1 terminals)
    1 remote male connector, connector type: M12, cable length: 1 m - encoding type: A coding, 4 ways - location: downstream link (I5 terminals)
    1 remote female connector, connector type: M8, cable length: 2 m - encoding type: A coding, 4 ways , circuit application: sensor input (I3 terminals)
    local signalling
    1 LED (green) for downstream load
    1 LED (yellow) for output relay state
    1 LED (green) for input status
    1 LED (red) for wake up
    1 LED (yellow) for upstream load
    operating position
    Any position
    fixing mode
    By 2 screws
    product weight
    0.18 kg
    Environment
    marking
    CE
    ambient air temperature for operation
    -10...60 °C
    ambient air temperature for storage
    -25...85 °C
    relative humidity
    5...95 % without condensation or dripping water
    pollution degree
    3 conforming to EN/IEC 60664
    IP degree of protection
    IP67 conforming to IEC 60529
    vibration resistance
    +/- 1 mm (f= 2...13.2 Hz) conforming to GL
    +/- 1 mm (f= 2...36 Hz) conforming to EN/IEC 60068-2-6
    0.7 gn (f= 13.2...100 Hz) conforming to GL
    5 gn (f= 36...150 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    electromagnetic compatibility
    Electrostatic discharge immunity test at 4 kV on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test at 8 kV in air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields at 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields at 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test at 2 kV power supply conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test at 1 kV input/output conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test at 1 kV shielded cable conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test at 0.5 kV power supply (common mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test at 1 kV power supply (differential mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test at 0.5 kV unshielded links (common mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test at 1 kV unshielded links (differential mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test at 0.5 kV shielded links (common mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test at 1 kV shielded links (differential mode) conforming to EN/IEC 61000-4-5
    Conducted RF disturbances at 10 V 150 kHz...80 MHz conforming to EN/IEC 61000-4-6
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.