Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2TZ1 Image

Range: Preventa XY2TP

Accessories

XY2TZ1

Schneider Electric XY2TZ1 Image
Range: Preventa XY2TP

Accessories

XY2TZ1

rail connector with 2 knock-out cable entries - 56 mm - for Preventa safety

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    accessory / separate part designation
    Rail connector with 2 knock-out cable entries
    accessory / separate part type
    Rail connector
    accessory / separate part category
    Installation accessories
    accessory / separate part destination
    Preventa safety mat
    quantity per set
    Set of 2
    Complementary
    cable entry
    2 knock-outs
    length
    56 mm
    product weight
    0.15 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/10/15
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.