Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2TP1 Image

Range: Preventa XY2TP

Products

XY2TP1

Schneider Electric XY2TP1 Image
Range: Preventa XY2TP

Products

XY2TP1

safety mat - Preventa XY2 - 500 mm x 500 mm - for XY2TP

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    product or component type
    Safety mat
    component name
    XY2TP
    length
    500 mm
    width
    500 mm
    electrical connection
    1 female connector (2 x 0.5 mm²)
    1 male connector (2 x 0.5 mm²)
    safety mats sensitivity
    > 20 kg for single mat
    > 35 kg for group of mats
    material
    NBR
    cover finish
    Pelleted
    contacts type and composition
    1 NO
    resistance to chemical agents
    Acetone at 23 °C
    Alkaline washing water at 23 °C
    Ammonia at 23 °C
    Caustic potassium solution at 23 °C
    Citric acid at 23 °C
    Greases at 23 °C
    Hydrochloric acid, 10 % solution at 23 °C
    Incandescent materials at 23 °C
    Limited resistance to acetic acid at 23 °C
    Limited resistance to brake fluid at 23 °C
    Limited resistance to cutting compound at 23 °C
    Limited resistance to methyl alcohol at 23 °C
    Limited resistance to nitrated solution at 23 °C
    Limited resistance to sodium hydroxide at 23 °C
    Limited resistance to stamping oil at 23 °C
    Methylated spirits at 23 °C
    Oil, ASTM No 1/2/3 at 23 °C
    Petrol at 23 °C
    Ultraviolet rays at 23 °C
    Water at 23 °C
    Complementary
    thickness
    11 mm
    cable length
    0.1 m
    cable outer diameter
    8 mm
    cable insulation material
    PUR
    safety level
    Can reach category 3 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = d with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 2 with the appropriate monitoring system and correctly wired conforming to IEC 61508
    safety reliability data
    PFH = 2.17E-8 1/h conforming to IEC 61508
    [Ue] rated operational voltage
    30 V
    supply circuit type
    DC
    [In] rated current
    0.1 A
    contacts material
    Aluminium
    contact resistance
    <= 5000000 µOhm
    insulation resistance
    10 MOhm, open contact(s)
    response time
    20 ms
    mechanical durability
    > 1000000 cycles
    maximum pressure
    2000 N/cm²
    compression
    5 tons maximum
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60664
    6 kV conforming to EN/IEC 60947-1
    tensile strength
    7 N/mm²
    resistance to friction
    120 mg
    number of mats per safety module
    <= 10
    hardness
    70 +/- 5 shore A
    percent elongation
    250 %
    flame retardance
    B2
    product weight
    4.4 kg
    Environment
    standards
    EN 1760-1
    EN 954-1 category 3
    EN/IEC 60947-5-1
    ISO 13856-1
    UL 508
    CSA C22.2 No 14
    product certifications
    cULus
    ambient air temperature for operation
    5...55 °C
    ambient air temperature for storage
    -20...70 °C
    electrical shock protection class
    Class III conforming to EN/IEC 61140
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/10/15
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.