Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2CZ96100 Image

Range: Preventa XY2C

Emergency stop rope pull switch

XY2CZ96100

Schneider Electric XY2CZ96100 Image
Range: Preventa XY2C

Emergency stop rope pull switch

XY2CZ96100

XY2CED mounting kit accessories & cable D=5mm L=2x50m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    accessory / separate part type
    Mounting kit
    accessory / separate part category
    Mounting and fixing accessories
    Complementary
    product compatibility
    XY2CED
    accessory / separate part destination
    Emergency stop rope pull switch
    kit composition
    2 - XY2CZ107 galvanised cable
    2 - XY2CZ213 tensioner
    2 - XY2CZ524 cable grip
    cable length
    2 x 50.5 m
    product weight
    5.91 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/25/17
    Size 3.4 MB
    Date 12/20/17
    Size 3.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.