Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2CZ9425 Image

Range: Preventa XY2C

Emergency stop rope pull switch

XY2CZ9425

Schneider Electric XY2CZ9425 Image
Range: Preventa XY2C

Emergency stop rope pull switch

XY2CZ9425

mounting kit - Ø 3.2 mm - L 30.5 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    accessory / separate part type
    Mounting kit
    accessory / separate part category
    Mounting and fixing accessories
    Complementary
    product compatibility
    XY2CJ
    accessory / separate part destination
    Emergency stop rope pull switch
    kit composition
    1 - XY2CZ523 cable grip
    1 - XY2CZ703 end spring
    1 - galvanised cable
    1 - XY2CZ601 cable support
    1 - XY2CZ210 tensioner
    1 - XY2CZ701 cable end protector
    cable outer diameter
    3.2 mm
    cable length
    30.5 m
    product weight
    2.045 kg
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/25/17
    Size 3.4 MB
    Date 12/20/17
    Size 3.4 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.