Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2CZ9350 Image

Range: Preventa XY2C

Simple stop rope pull switches

XY2CZ9350

Schneider Electric XY2CZ9350 Image
Range: Preventa XY2C

Simple stop rope pull switches

XY2CZ9350

mounting kit - Ø 3.2 mm - L 50.5 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    accessory / separate part type
    Mounting kit
    accessory / separate part category
    Mounting and fixing accessories
    Complementary
    product compatibility
    XY2CB
    accessory / separate part destination
    Rope pull switch
    kit composition
    1 - galvanised cable
    1 - XY2CZ601 cable support
    1 - XY2CZ702 end spring
    1 - XY2CZ404 turnbuckle
    3 - XY2CZ701 cable end protector
    4 - XY2CZ523 cable grip
    cable outer diameter
    3.2 mm
    cable length
    50.5 m
    product weight
    1.98 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.