Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2CEDA290EX Image

Range: Preventa XY2 C - ATEX D

Products

XY2CEDA290EX

Schneider Electric XY2CEDA290EX Image
Range: Preventa XY2 C - ATEX D

Products

XY2CEDA290EX

Dual e-stop rope pull switch EX - 2x(1NC+1NO) - boot. pb

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    product or component type
    Dual emergency stop rope pull switch
    device short name
    XY2CED
    local signalling
    Without pilot light
    reset
    By booted push-button
    contacts type and composition
    2 x (1 NC + 1 NO)
    trigger cable anchor point
    RH and LH sides
    Complementary
    number of cables
    2
    trigger cable maximum length
    2 x 70 m
    2 x 100 m
    housing colour
    Red RAL 3000
    auxiliary contacts operation
    Slow-break
    connections - terminals
    Screw clamp terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm²
    tightening torque
    0.8...1.2 N.m
    cable entry number
    2 plain hole with blanking plug
    1 plain hole (ISO M20) for cable gland
    marking
    II2 D-Ex tb IIIC T85°C Db IP65
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    safety reliability data
    B10d = 300000 value given for a life time of 20 years limited by mechanical or contact wear
    mechanical durability
    60000 cycles
    distance between cable supports
    10 m
    [Ie] rated operational current
    3 A at 240 V AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    400 V, degree of pollution 3 conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    4 kV
    positive opening
    With, conforming to EN/IEC 60947-5-1 section 3
    resistance across terminals
    <= 25 MOhm conforming to NF C 93-050 method A
    <= 25 MOhm conforming to EN/IEC 60255-7 category 3
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60269
    width
    195 mm
    depth
    105 mm
    height
    142 mm
    Environment
    standards
    EN/IEC 60079-0
    EN/IEC 60079-31
    directives
    2014/34/EU - ATEX directive
    dust zone
    Zone 21 - 22
    product certifications
    INERIS 04ATEX0015
    IEC-Ex INE 16.0001X
    protective treatment
    TC
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    10 gn (10...300 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to EN/IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    IP degree of protection
    IP65
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • Chinese
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Application solutions
    Date
    Size
    Add to My Documents
    Date 3/24/16
    Size 118.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Without Tensioner


    (1)
    3 untapped holes for inserting cables in the ATEX certified ISO M20 cable gland
    (2)
    4 elongated holes for screw with a 6 mm / 0.24 in. diameter

    With Tensioners


    (1)
    3 untapped holes for inserting cables in the ATEX certified ISO M20 cable gland
    (2)
    4 elongated holes for screw with a 6 mm / 0.24 in. diameter


  • Performance Curves

    Electrical Curves
    AC Supply 50/60 Hz. Inductive Circuit

    2-pole Contact Block


    (y)
    Millions of operating cycles
    (x)
    Current in A

    DC Supply. Power Broken in W for 1 Million Operating Cycles. Inductive Circuit

    Voltage

    V

    24

    48

    120

    W

    13

    9

    7


  • Mounting and Clearance

    Mounting and Clearance
    Adjustment Values (With End Spring)


    In grey :
    Prohibited zone