Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

e-stop rope pull switch XY2CE - LH side -2NC - key-release pushbutton

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa XY2
    product or component type
    Latching emergency stop rope pull switch
    device short name
    XY2CE
    housing colour
    Red RAL 3000
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    Complementary
    local signalling
    Without pilot light
    number of cables
    1
    trigger cable maximum length
    70 m
    body material
    Zamak
    cover material
    Stainless steel
    reset
    By key-release push-button
    key number
    421
    contacts type and composition
    2 NC
    contact operation
    Slow-break
    trigger cable anchor point
    LH side
    connections - terminals
    Screw clamp terminal 1 x 0.5...2 x 1.5 mm²
    tightening torque
    0.8...1.2 N.m
    cable entry number
    3 plain hole for Pg 13.5 or ISO M20 cable gland
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 300000 with value given for a life time of 20 years limited by mechanical or contact wear conforming to IEC 60947-5-5
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    5 m
    [Ie] rated operational current
    3 A at 240 V AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    300 V (degree of pollution: conforming to UL 508
    300 V (degree of pollution: conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    positive opening
    With conforming to EN/IEC 60947-5-1
    resistance across terminals
    <= 25 MOhm conforming to NF C 93-050 method A
    <= 25 MOhm conforming to EN/IEC 60255-7 category 3
    short-circuit protection
    10 A by gG cartridge fuse conforming to EN/IEC 60269
    terminals description ISO n°1
    (21-22)NC
    (11-22)NC
    product weight
    1.47 kg
    Environment
    standards
    EN/IEC 60204-1
    Machinery directive 2006/42/EC
    EN/IEC 60947-5-1
    EN/ISO 13850
    EN/IEC 60947-5-5
    Work equipment directive 2009/104/EC
    CSA C22.2 No 14
    UL 508
    product certifications
    UL for category NISD emergency stop devices
    CSA
    CCC
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    10 gn (f = 10...300 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP65 for conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Portuguese
    • Russian
    • Greek
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Emergency stop rope pull switches Preventa XY2C (Version 4.0)
    Arrêts d'urgence à commande par câble Preventa XY2C (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    XY2 CE… EMERGENCY STOP ROPE PULL SWITCH, User Instructions (Version 06)
    CAD
    Date
    Size
    Add to My Documents
    Latching emergency stop without pilot light (Version 1.0)
    Latching emergency stop without pilot light (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XY2C... с принадлежностями типов XY2CZ..., ZA2B... и DL1AA/CE/GA... (Version 1.0)
    XY2CE/CED..., XY2CH... and XY2CJ... emergency stop trip wire switches (Version 2.0)
    XY2CE/CED... trip wire switches (Version 5.0)
    Date 11/13/16
    Size 32.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XY2 CE… EMERGENCY STOP ROPE PULL SWITCH, Instruction Sheet (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XY2CE1/2/5/6..., XY2CED... and XY2CH1... emergency stop trip wire switches (Version 3.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XY2CH13250 Emergency stop rope pull switch, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.