Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2CE2A150 Image

Range: Preventa XY2C

Emergency stop rope pull switch

XY2CE2A150

Schneider Electric XY2CE2A150 Image
Range: Preventa XY2C

Emergency stop rope pull switch

XY2CE2A150

e-stop rope pull switch XY2CE - LH side -1NC+1NO - Flush pushbutton

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    product or component type
    Latching emergency stop rope pull switch
    device short name
    XY2CE
    housing colour
    Red RAL 3000
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    Complementary
    local signalling
    Without pilot light
    number of cables
    1
    trigger cable maximum length
    70 m
    body material
    Zamak
    cover material
    Stainless steel
    reset
    By flush push-button
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break
    trigger cable anchor point
    RH side
    connections - terminals
    Screw clamp terminal 1 x 0.5...2 x 1.5 mm²
    tightening torque
    0.8...1.2 N.m
    cable entry number
    3 plain hole for Pg 13.5 or ISO M20 cable gland
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 300000 with value given for a life time of 20 years limited by mechanical or contact wear conforming to IEC 60947-5-5
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    5 m
    [Ie] rated operational current
    3 A at 240 V AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    300 V (degree of pollution: conforming to UL 508
    300 V (degree of pollution: conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    positive opening
    With conforming to EN/IEC 60947-5-1
    resistance across terminals
    <= 25 MOhm conforming to NF C 93-050 method A
    <= 25 MOhm conforming to EN/IEC 60255-7 category 3
    short-circuit protection
    10 A by gG cartridge fuse conforming to EN/IEC 60269
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    product weight
    1.45 kg
    Environment
    standards
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    EN/ISO 13850
    UL 508
    Machinery directive 2006/42/EC
    CSA C22.2 No 14
    Work equipment directive 2009/104/EC
    product certifications
    UL for category NISD emergency stop devices
    CSA
    CCC
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    10 gn (f = 10...300 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP66 for conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Portuguese
    • Russian
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/25/17
    Size 3.4 MB
    Date 12/20/17
    Size 3.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 3.8 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 plain holes for Pg 13.5 cable gland.
    (2)
    Maximum extension.
    Ø
    4 elongated holes Ø 6 mm/0.24 in.


  • Performance Curves

    Electrical Curves
    AC Supply 50/60 Hz Inductive Circuit

    2-pole Contact Block


    Y
    Millions of operating cycles
    X
    Current in A

    DC Supply Power Broken in for 1 Million Operating Cycles Inductive Circuit

    Voltage

    V

    24

    48

    120

    W

    13

    9

    7