Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2CD111 Image

Range: Preventa XY2C

Simple stop rope pull switches

XY2CD111

Schneider Electric XY2CD111 Image
Range: Preventa XY2C

Simple stop rope pull switches

XY2CD111

SIMPLE CABLE PULL SWITCH 240VAC 10A XY2CD

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    product or component type
    Simple rope pull switch
    device short name
    XY2CD
    housing colour
    Blue
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    Complementary
    trigger cable maximum length
    6 m
    body material
    Zamak
    head material
    Plastic
    [Us] rated supply voltage
    240 V
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    operating force
    237 daN
    pulling force
    36 daN
    cable entry number
    3 3 entries tapped for Pg 13.5 cable gland for Pg 13.5
    mechanical durability
    1500000 cycles
    [Ie] rated operational current
    3 A at 240 V AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V (degree of pollution: conforming to UL 508
    300 V (degree of pollution: conforming to CSA C22.2 No 14
    400 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    Environment
    product certifications
    CCC
    CE
    ambient air temperature for operation
    -20...70 °C
    IP degree of protection
    IP66 for conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 2.7 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/22/16
    Size 799.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.