Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2CD01 Image

Range: Preventa XY2C

Simple stop rope pull switches

XY2CD01

Schneider Electric XY2CD01 Image
Range: Preventa XY2C

Simple stop rope pull switches

XY2CD01

HEAD FOR XY2CD11 CABLE PULL SW 240VAC 10A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    product or component type
    Head for simple rope pull switch
    device short name
    XY2CD
    housing colour
    Black
    Complementary
    body material
    Plastic
    operating force
    237 daN
    pulling force
    36 daN
    Environment
    product certifications
    CCC
    CE
    ambient air temperature for operation
    -20...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/22/16
    Size 799.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.