Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XY2CB31 Image

Range: Preventa XY2C

Simple stop rope pull switches

XY2CB31

Schneider Electric XY2CB31 Image
Range: Preventa XY2C

Simple stop rope pull switches

XY2CB31

rope pull switch XY2CB - RH & LH sides - 1NC+1NO -pilot light 24V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa XY2
    product or component type
    Simple stop rope pull switch
    device short name
    XY2CB
    housing colour
    Blue
    overvoltage category
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    Complementary
    local signalling
    With pilot light, 24 V
    number of cables
    2
    trigger cable maximum length
    100 m
    reset
    From inside enclosure
    [Us] rated supply voltage
    24 V
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Slow-break
    trigger cable anchor point
    RH and LH sides
    light block supply
    Direct
    connections - terminals
    Screw clamp terminal 1 x 0.5...2 x 1.5 mm²
    tightening torque
    0.8...1.2 N.m
    cable entry number
    1 tapped entry for Pg 13.5 cable gland
    marking
    CE
    mechanical durability
    60000 cycles
    distance between cable supports
    5 m
    [Ie] rated operational current
    0.1 A at 600 V DC-13, Q600 conforming to EN/IEC 60947-5-1 appendix A
    1.2 A at 600 V AC-15, A600 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    600 V (degree of pollution: conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    positive opening
    With conforming to EN/IEC 60947-5-1
    resistance across terminals
    <= 25 MOhm conforming to NF C 93-050 method A
    <= 25 MOhm conforming to EN/IEC 60255-7 category 3
    short-circuit protection
    10 A by gG cartridge fuse conforming to EN/IEC 60269
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    product weight
    25.6 kg
    Environment
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP22 for enclosure conforming to EN/IEC 60529
    IP22 for enclosure conforming to NF C 20-010
    IP65 for contact housing conforming to EN/IEC 60529
    IP65 for contact housing conforming to NF C 20-010
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Danish
    • Russian
    • French
    • Italian
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    CAD
    Date
    Size
    Add to My Documents
    Latching emergency stop
    Date 9/27/11
    Size 2.9 KB
    Date 9/27/11
    Size 98.5 KB
    Date 9/27/11
    Size 231.5 KB
    Date 9/27/11
    Size 127.6 KB
    Latching emergency stop
    Date 10/2/11
    Size 2.4 KB
    Date 10/2/11
    Size 94.7 KB
    Date 10/2/11
    Size 224.8 KB
    Date 10/2/11
    Size 18.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 9/12/17
    Size 3.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 access points for operating cable.
    (2)
    + 125 for opening cover.
    (3)
    1 tapped entry for n° 13 (Pg 13.5) cable gland.